AN3417
Title:
Indoor Air Quality Monitor: Firmware Creation Using Atmel START and MPLAB® Code Configurator (MCC)
Author:
Babashree Ingale, Ankit Phougat
Description:
This application note covers the usage of AVR-IoT WG source code for the Air Quality Monitor application. Additionally, it covers configuration details of microcontroller peripherals and click boards, using Atmel START and MCC.
Keywords:
ATmega4808, ATCC608A, ATWIC1510, AN3417, CIPs, ADC, I2C, UART, SPI, Low Power, CCL, AVR, Hardware Security, Cryptography, MPLAB Code configurator, MCC, Atmel START, AQM