Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2933

Title:
DC Motor Control with Touch Interface and IR Communication
Name:
AN2933
Date:
04/25/2019
Author:
Namrata Dalvi, Ankit Phougat
Description:
Intelligent electronics have become an integral part of today’s industries and smart homes. Many realtime control applications can be carried out using such electronic devices, and the communication mode used is the key to all these applications. This application note covers an application that combines IR communication and DC motor control by using intelligent peripherals of the PIC18 Q10 microcontroller.
Keywords:
PIC18 Q10, infrared, IR, touch control
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2933
  05/21/2019
  5433KB
  DC Motor Control with Touch Interface and IR Communication
  12/18/2019
  2081KB
Silicon Products