AN2810
Title:
Configuration of USB7002/USB705x
Description:
The USB7002/USB7050/USB7051/USB7052/USB7056 can be configured:
- Via SMBus during start-up configuration stage (SOC_CFG)
- Via SMBus during hub operational stages (during runtime)
- Via One-Time Programmable (OTP) memory
- Via a USB interface during hub operational stages (during runtime)
- Via an external Serial Peripheral Interface (SPI) Flash