AN2661
Title:
Getting Started with 3-Port Gigabit Ethernet Switch Configuration Options
Description:
Microchip's family of Gigabit Ethernet switches have powerful capabilities that may be enabled using various methods of configuration. Depending on the features needed in the network application, there are four primary methods to configure these switches. This application note describes available switch configuration methods and options with their associated trade-offs, allowing the developer to choose the best method for their application.