Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2644

Title:
XMEGA Internal RC Oscillator Calibration
Name:
AN2644
Date:
02/15/2018
Author:
Kristian Saxrud Bekken
Description:
This application note describes a fast and accurate way of calibrating the internal RC oscillators on XMEGA® devices. An easily adaptable calibration firmware example is available through Atmel® START, which can be used with any XMEGA with one or more tunable internal RC oscillators and a JTAG interface. The routine is based on using an AVR programming tool for generating a reference clock signal at a known frequency and comparing this to the frequency of the internal RC oscillator.
Keywords:
XMEGA, internal RC oscillator calibration, ATXMEGA, A1U, A3U, A3BU, A4U, B1, B3
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2644
  08/10/2018
  305KB
Silicon Products