Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2591 - ATECC SecureBoot

Title:
Getting Started with ATECC608A SecureBoot Demo
Name:
AN2591 - ATECC SecureBoot
Date:
08/17/2018
Author:
Kalyan C. Manukonda
Description:
The Microchip ATECC608A device is a member of the CryptoAuthentication family of high-security cryptographic devices, which combine world-class hardware-based key storage with hardware cryptographic accelerators in order to implement various authentication and encryption protocols. ATECC608A provides a mechanism to support secure boot operations in a connected microcontroller unit (MCU) that can help identify situations in which fraudulent code has been installed on the host central processing unit (CPU).
Keywords:
ATECC608A, SecureBoot
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2591 - ATECC SecureBoot
  08/17/2018
  597KB
Silicon Products