Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2474

Title:
Migrating an Atmel Software Frameworks (ASF) Project from ASFv3.3 to ASFv4
Name:
AN2474
Date:
10/17/2017
Description:
This application note provides an introductory look into the migration of an Atmel Start ASFv3 project to an ASFv4 project. Due to ASFv4 optimizations for code density and added flexibility, the two frameworks are mutually exclusive. Which means an ASF v3.3 project cannot be built upon by ASF v4.0. This will require a ?ground up? approach to project migration.
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2474
  10/17/2017
  1545KB
Silicon Products