Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN_1018

Title:
AT89S8252 Primer
Name:
AN_1018
Date:
12/10/2016
Description:
The AT89S8252 is a low-power, high-performance device featuring 8K bytes of Flash memory (CMOS PEROM), 2K bytes of EEPROM, and a Serial Peripheral Interface (SPI).
 
Application Notes & Source Code
 Last Updated
Size
 
  AN_1018
  12/11/2016
  47KB
Silicon Products