Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN_6229

Title:
Using the Serial Peripheral Interface with AT91SAMxx Devices
Name:
AN_6229
Date:
12/10/2016
Description:
Describes initializaton of the SPI, main SPI features are summarized and characteristics that may be difficult to use are detailed. A software example of an interconnection between two SPIs is also described.
 
Silicon Products