Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2295

Title:
AN2295 - MEC170x Achieving Low Power Consumption
Name:
AN2295
Date:
10/31/2016
Author:
Tom Rubino
Description:
The MEC170x can achieve very low power consumption. The part consumes the lowest power when the part is in heavy sleep mode, with the 48MHz and EC processor clock turned off, in the S5 system sleep state. There are several steps that should be taken to ensure that the part consumes the lowest power.
Keywords:
MEC170x
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2295
  10/31/2016
  85KB
Silicon Products