Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2160

Title:
Classic Bluetooth Communication Using Microchip RN41/42 Module and 8-bit PIC Microcontroller
Name:
AN2160
Date:
07/13/2016
Author:
Pradeep Shamanna
Description:
Most of the embedded applications require real-time communications to support their ecosystem. Standard wired communication, such as RS232, RN422, RS485 or Ethernet are not easily used due to the infrastructure support required by the end application. Wi-Fi® and Bluetooth® have emerged as the standards of choice for connecting embedded applications to the cloud through a router, smartphone or tablet.
Keywords:
AN2160, Classic Bluetooth Communication, Using Microchip RN41/42 Module, 8-bit PIC Microcontroller
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2160
  07/13/2016
  2147KB
  AN2160 Source Code
  09/02/2016
  849KB
Silicon Products