Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2190

Title:
Transformerless Applications of Microchip's Ethernet Devices
Name:
AN2190
Date:
07/08/2016
Author:
Kansal Mariam Banu Shaick Ibrahim
Description:
Applications which are sensitive to cost, utilize short distance PCB connections, or even extreme environmental conditions like temperature may benefit from operation without the use of a transformer. A magnetic-less design could be applied anywhere when two known fixed Ethernet devices need to communicate over a known distance. This application note provides guidelines for connecting two Microchip Ethernet devices together without a transformer.
Keywords:
LANxxxx
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2190
  07/08/2016
  304KB
Silicon Products