Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2189

Title:
Transformerless Applications of Microchip?s LAN9252 EtherCAT Controller
Name:
AN2189
Date:
06/24/2016
Author:
Kansal Mariam Banu Shaick Ibrahim
Description:
The Microchip LAN9252 provides a design solution targeted to support next generation EtherCAT industrial controllers. Applications which are sensitive to cost, utilize short distance PCB connections, or even extreme environmental conditions like temperature may benefit from operation without the use of a transformer. A magnetic-less design could be applied anywhere when two known fixed Ethernet devices need to communicate over a known distance. This application note provides guidelines for connecting two Microchip Ethernet devices together without a transformer.
Keywords:
LAN9252
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2189
  06/24/2016
  403KB
Silicon Products