AN2152
Title:
Applications of the Peripheral Trigger Generator (PTG)
Description:
The Peripheral Trigger Generator (PTG) module, in 16-bit dsPIC33 devices, is a user-programmable sequencer, which is capable of generating triggers with complex input signal sequences to coordinate the operation of other peripherals. This document will explain various applications that use PTG in conjunction with modules, such as an Analog-to-Digital Converter (ADC), Output Compare (OC), Pulse-Width Modulator (PWM), timers and interrupt controllers to achieve a complex sequence of events.
Keywords:
Peripheral Trigger Generator; PTG; PFC; Motor Control; ADC; PWM; PIC24; dsPIC33