Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN2008

Title:
LAN9252 TX Shift Compensation
Name:
AN2008
Date:
10/18/2016
Author:
Kansal Mariam Banu Shaick Ibrahim
Description:
The LAN9252 is a 2/3-port EtherCAT® slave controller with dual integrated Ethernet PHYs which each contain a full-duplex 100BASE-TX transceiver and support 100Mbps (100BASE-TX) operation. The LAN9252 supports HP Auto-MDIX, allowing the use of direct connect or cross-over LAN cables. 100BASE-FX is supported via an external fiber transceiver.
Keywords:
LAN9252
 
Application Notes & Source Code
 Last Updated
Size
 
  AN2008
  10/18/2016
  136KB
Silicon Products