Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1907

Title:
Microchip LAN9252 Migration from Beckhoff ET1100
Name:
AN1907
Date:
02/22/2016
Author:
Kansal Mariam Banu Shaick Ibrahim
Description:
The LAN9252 is a 2/3-port EtherCAT® slave controller with dual integrated Ethernet PHYs which each contain a full-duplex TX transceiver and support 100 Mbps (100BASE-TX) operation. The LAN9252 supports HP Auto-MDIX, allowing the use of direct connect or cross-over LAN cables. 100BASE-FX is supported via an external fiber transceiver. The device can be configured as a 3-port slave, providing an additional MII port. This port can be connected to an external PHY, forming a tap along the current daisy chain, or to another LAN9252 creating a 4-port solution.
Keywords:
LAN9252
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1907
  02/22/2016
  881KB
Silicon Products