AN1900
Title:
Transformerless Applications of Microchip's Ethernet Controller, Switch and EtherCAT Controller
Author:
Kansal Mariam Banu Shaick Ibrahim
Description:
The Microchip LAN9250/LAN935x provides design solutions targeted to support next generation Ethernet switches and
a 10/100 Industrial Ethernet MAC/PHY controller. The Ethernet switch products are divided into host bus and MII categories with the host bus version supporting a full featured Ethernet MAC residing behind the switch fabric. The non-host bus versions support various MII, RMII and Turbo MII options with 1 and 2 port options.
Keywords:
LAN9250, LAN9252, LAN9352, LAN9353, LAN9354, LAN9355