AN1747
Title:
Operational Amplifier Applications Using 8-Bit PIC Microcontrollers
Description:
This document aims at uncovering some of the more important parameters of the op amp and the significance in certain applications. Specific examples and case studies of applications using the on-chip op amp of the PIC16F families of microcontrollers will be discussed.
Keywords:
operational amplifier, op amp, 8-bit, microcontroller