AN1873
Title:
Host API Design for MM7150 Motion Module
Description:
This application note provides detailed design information regarding how to write application firmware to access the MM7150 motion module's data by using the defined API (application programming interface) and virtual registers.
This specification and design is also used in the MM7150 with Explorer 16 (PIC24F) development board's Sensor Fusion Sample Code, which is available to customers.