Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1848

Title:
Class D Audio Amplifier Using PIC24FV16KM202
Name:
AN1848
Date:
12/08/2014
Author:
Justin O?Shea, Steve Bowling, Frank Aloe
Description:
This application note provides a method to implement a class D amplifier using only the analog features of the PIC24FV16KM202 and minimal external components. This leaves the processor completely available for other application processes. The design presented is a single channel, full bridge (push-pull) Class D amplifier.
Keywords:
Class D Audio Amplifier PIC24FV16KM202
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1848
  12/11/2014
  314KB
Silicon Products