Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1861

Title:
Bluetooth Smart Communication Using Microchip RN4020
Name:
AN1861
Date:
04/11/2017
Author:
Venkatesh Bengeri and Pradeep Shamanna
Description:
Most of the embedded applications require real-time communications to support their application environment. Wired standards of communication, such as RS232, RN422, RS485 or Ethernet are not easily implemented due to the infrastructure support required in the end application. Wi-Fi® and Bluetooth® have emerged as the standards of choice for connecting local embedded applications to the cloud through a router, smartphone or tablet (i.e. a service call).
Keywords:
Bluetooth, RN4020, smart communication
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1861
  04/11/2017
  807KB
  AN1861 Source Code
  04/08/2015
  433KB
Silicon Products