Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1602

Title:
Introduction to HSIC
Name:
AN1602
Date:
12/10/2013
Author:
Andrew Rogers
Description:
The High-Speed Inter-Chip (HSIC) interface is a two signal, source synchronous interface capable of providing USB High-Speed data at 480Mbps. The data transfers are 100% host driver compatible with traditional USB topologies. Full-Speed (FS) and Low-Speed (LS) are not supported by the format, however a hub with HSIC can provide FS and LS support. The most significant features of HSIC are: ? Different than USB in the physical layer only ? High-Speed data only, no chirp protocol ? Source-synchronous serial data transmission ? No hot removal/attach, interface is always connected ? 1.2V signal levels, designed for low-power applications at standard LVCMOS levels ? Maximum trace length of 10cm
Keywords:
LAN9730, SEC4410, USB3503, USB3613, USB3813, USB4604, USB4624, USB4640
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1602
  12/10/2013
  375KB
Silicon Products