Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN 26.18

Title:
Configuration Options for the USB253x / USB3x13 / USB46x4
Name:
AN 26.18
Date:
11/19/2015
Author:
Arnaldo Cruz, Brigham Steele
Description:
The SMBus slave interface can be used to customize the functionality of the USB253x / USB3x13 / USB46x4 hub. Through this interface, the SOC is able to control the digital and USB lines for internal testing, configure the Hub to function with the desired options when enumerating, and load custom firmware to fully unlock the features of the embedded processor. This functionality entails that some configuration registers are accessible only during the configuration stages, while others are accessible during runtime. Both sets of registers are detailed in this application note.
Keywords:
USB253x, USB3x13, USB46x4
 
Application Notes & Source Code
 Last Updated
Size
 
  AN 26.18
  11/20/2015
  891KB
Silicon Products