Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN 26.20

Title:
AN 26.20 SMBus Slave Interface for the USB553XB
Name:
AN 26.20
Date:
11/06/2013
Author:
Chris Murphy
Description:
The SMBus slave interface can be used to customize the functionality of the USB553XB hub. Through this interface the SOC is able to control the digital and USB lines for internal testing, configure the hub to function with the desired options when enumerating, and load custom firmware to fully unlock the features of the embedded processor.
Keywords:
USB5532, USB5533, USB5534, USB3377
 
Application Notes & Source Code
 Last Updated
Size
 
  AN 26.20
  11/07/2013
  488KB
Silicon Products