Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN 8.8

Title:
AN 8.8 - Using the Enhanced Keyboard and Mouse Wakeup Feature in Microchip Super I/O Parts
Name:
AN 8.8
Date:
11/07/2017
Author:
Robert Schoepflin
Description:
This application note describes the use of the enhanced keyboard and mouse wakeup feature. This feature enables the keyboard and mouse wakeup to function properly under all conditions without the detrimental effects caused by the 8042. This feature consists of bits that can be used to isolate the 8042 from the external keyboard and mouse signals and the PME bits.
Keywords:
LPC47B27x, LPC47U32x, LPC47B37x, LPC47S42x, LPC47B34x, FDC37M81x
 
Application Notes & Source Code
 Last Updated
Size
 
  AN 8.8
  11/07/2017
  96KB
Silicon Products