Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1209

Title:
Iontophoresis Implementation Using a Low-Cost Microcontroller
Name:
AN1209
Date:
03/09/2010
Author:
David Martin, Jonathan Dillon, Joel Mach
Description:
Iontophoresis is a process used to deliver drugs through the skin into the body. A transdermal drug is a charged compound driven through the skin by the flow of electrical current. To deliver the correct dosage the current flow through the skin must be actively controlled. This can be performed by means of an automated system.
Keywords:
iontophoresis, microcontroller, DS01209, 01209
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1209
  03/09/2010
  355KB
  AN1209 Source Code
  10/29/2010
  25KB
Silicon Products