TB062
Title:
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices
Description:
This document provides answers to Frequently Asked Questions (FAQs) about dsPIC33FJ06GS101/X02 and
dsPIC33FJ16GSX02/X04 devices, which are designed to meet the requirements of power conversion applications.
These devices were developed using a newer, advanced architecture and include many new features over the
dsPIC30F1010/202X devices.
Keywords:
Technical Brief, TB, Frequently Asked Questions,FAQs, dsPIC® DSC, SMPS, Devices.