Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1233

Title:
AN1233, USB Printer Class on an Embedded Host
Name:
AN1233
Date:
04/20/2015
Author:
Kim Otten
Description:
Typical embedded applications are rather restricted in how they can present data to a user. Limited amounts of data can be displayed on an LCD or a graphical display, but large amounts of data are more problematical. Often, data is transferred via an electrical interface or via electronic storage media, such as a thumb drive, for further examination, but it can be handy to obtain an immediate snapshot of the data. The USB Printer Class driver and host software stack, used on one of Microchip's microcontrollers with the USB OTG peripheral, allows an embedded application to utilize a USB printer to provide hardcopy output for quick review and possible archival.
Keywords:
USB, Printer Class, Embedded Host, OTG
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1233
  04/20/2015
  305KB
Silicon Products