TB3012
Title:
Conversion of Graphics PICtail Plus Board 2 for Compatibility with USB PICtail Plus
Description:
Microchip Technology?s Graphics PICtail? Plus Board Version 2 (AC164127 ? PCB 05-1999 Rev 3) is not compatible with the USB PICtail Plus Daughter Board (AC164131 ? PCB 05-02033 Rev 1). This document describes how to modify the PICtail Plus Board Version 2 to remove the conflicts in the pin used by the two boards.
Keywords:
PICtail Plus Board, Version 2, USB, Graphics