Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

TB077

Title:
Advantage's of Microchip's Cascaded Op Amps
Name:
TB077
Date:
07/25/2006
Author:
Kumen Blake
Description:
Microchip has introduced cascaded dual op amps: MCP627X (2 MHz), MCP628X (5 MHz) and MCP629X (10 MHz). Features of this new topology include: - Chip Select (CS) pin for both amplifiers - Small 8-pin packages (PDIP-8, SOIC-8, MSOP-8) - Pinout similar to the industry standard for duals The two op amps are connected so they will support many application circuits.
Keywords:
operational amplifiers,op amps,cascaded op amps,chip select
 
Application Notes & Source Code
 Last Updated
Size
 
  TB077
  07/25/2006
  85KB
Silicon Products