Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1007

Title:
Designing with the MCP3551 Delta-Sigma ADC
Name:
AN1007
Date:
10/06/2005
Author:
Craig King
Description:
The MCP3551 delta-sigma ADC is a high-resolution converter. This application note discusses various design techniques to follow when using this device. Typical application circuits are discussed first, followed by a section on noise analysis. This device has a LSB size that is smaller than the noise voltage, typical of any high-resolution ADC. Due to this, the performance of the device (and system) cannot be analyzed by simply looking at the binary output stream. Collecting data and visually analyzing the result is required; when designing circuits it is important to provide a way to get the data points to a PC. This application note shows how to use the MCP3551 22-Bit Delta-Sigma ADC PICtail? Demo Board circuitry and DataView® software to quickly evaluate sensor or system performance, as well as how to interface the device to PICmicro® microcontrollers.
Keywords:
MCP3551,ADC,Delta-Sigma
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1007
  10/06/2005
  421KB
  AN1007 Source Code
  12/03/2019
  6KB
Silicon Products