Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN994

Title:
IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A
Name:
AN994
Date:
10/02/2009
Author:
Craig King
Description:
This application note can be used for both MCP3905A/6A stand-alone meters and PICmicro® microcontroller-based meters using the MCP3905A/6A devices as the Analog Front-End (AFE). In both meter designs, the system accuracy and EMC immunity rely on the AFE design.
Keywords:
MCP3905,MCP3906,MCP3905A,MCP3906A, energy meter,watt hour,active energy,IEC,EMC compliance
 
Application Notes & Source Code
 Last Updated
Size
 
  AN994
  07/01/2009
  554KB
  AN994 Supplement File S-Domain Shunt Compensation Using RC
  03/23/2014
  4027KB
Silicon Products