Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN916

Title:
Comparing CAN and ECAN Modules
Name:
AN916
Date:
03/14/2004
Author:
Caio Gübel
Description:

With the arrival of the PIC18FXX8X family of microcontrollers featuring the Enhanced Control Area Network (ECAN) module, designers can now choose between the original CAN module present in the PIC18FXX8 family and the new ECAN-enabled parts.

This application note presents communication time comparisons along with conclusions and recommendations intended to help designers find the best CAN-based solution given an application and available parts.

These comparisons and related recommendations are based on the following rules:

  1. Code processing time measured in number of instructions (assembly language)
  2. Transmission and reception times measured in bit time
Keywords:
CAN, ECAN, Comparison, PIC18, Connectivity
 
Application Notes & Source Code
 Last Updated
Size
 
  AN916
  03/14/2004
  242KB
Silicon Products