AN877
Title:
DeviceNet Group 2 Slave Firmware for PIC18 with CAN
Description:
The DeviceNet system is an open network standard,
built on the Controller Area Network (CAN), designed
to reduce the cost and time to install industrial devices
while providing compatibility with multiple vendors. The
DeviceNet specification is available from the Open
DeviceNet Vendor Association, Inc. (ODVA). Example
DeviceNet devices might include motor starters,
valves, sensors, displays and more.
Keywords:
DeviceNet, Network Stack, Connectivity, Slave, CAN, ODVA, PIC18