Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN815

Title:
Understanding the MCP250XX Devices
Name:
AN815
Date:
07/25/2006
Author:
Pat Richards
Description:
This application note discusses the operation of the MCP250XX and details some of the features and capabilities of the device that are not normally discussed in the data sheet. This application note assumes familiarity with the MCP250XX data sheet (DS21664), however, some discussion may be repeated. Each of the modules in the block diagram (Figure 5) are discussed in detail and loosely follows the layout of the data sheet. Together with the data sheet, this application note will provide the information needed to fully understand Microchip?s CAN I/O expander solution.
Keywords:
MCP250XX,MCP25050,MCP25055,MCP25020,MCP25025,I/O Expander, Controller Area Network
 
Application Notes & Source Code
 Last Updated
Size
 
  AN815
  07/25/2006
  342KB
Silicon Products