Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN787

Title:
Using the TC1264 for Single-Ended SCSI Active Termination
Name:
AN787
Date:
03/14/2004
Author:
Paul Paglia
Description:
SCSI (Small Computer Interface) is a bi-directional parallel peripheral bus used in computer systems of all sizes. It is used for computer interface with peripherals such as printers, scanners, magnetic disks, and tape drives. Since its inception, the SCSI bus has grown from 8 to 32 bits, and data rates have risen from 1MHz to 20MHz and upward. Its major benefit is that it allows new peripherals to be added to a computer with no hardware changes.
Keywords:
TC1264, AN26, SCSI, Active Termination
 
Application Notes & Source Code
 Last Updated
Size
 
  AN787
  03/14/2004
  178KB
Silicon Products