AN723
Title:
Operational Amplifier AC Specifications and Applications
Description:
This application note defines the ac specifications of voltage feedback operational amplifiers (Op Amps). Directly following these definitions, related amplifier circuits are given where the ramifications of the particular specifications causes less than optimum circuit performance.
This is then followed with appropriate circuit solutions.
Keywords:
Op Amps,AC Specifications,GBWP,voltage feedback