Change Product Group
leftnavToggle

High Accuracy Voltage Reference Products Products

Loading..
Product Output Voltage (V) Initial Accuracy (Max %) Analog Supply Voltage Range (V) Temperature Coefficient (ppm/°C) Output Current Max (mA) VIN Max (V) Max Load Current (mA) Noise (µV rms) Temperature Range (°C)
MCP1501 1.024V, 1.250V, 1.800V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V 0.1 1.65 to 5.5 50 20mA 5.5 20 7 -40 to 125
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Output Voltage (V)
Initial Accuracy (Max %)
Analog Supply Voltage Range (V)
Temperature Coefficient (ppm/°C)
Output Current Max (mA)
VIN Max (V)
Max Load Current (mA)
Noise (µV rms)
Temperature Range (°C)