Vref Products
Products

Loading..
Product |
Output Voltage (V) |
Initial Accuracy (Max %) |
Analog Supply Voltage Range (V) |
Temperature Coefficient (ppm/°C) |
Output Current Max (mA) |
Noise (µV rms) |
VIN Max (V) |
Max Load Current (mA) |
Reverse Breakdown Stability (ppm) |
Temperature Range (°C) |
MCP1501 |
1.024V, 1.250V, 1.800V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V |
0.1 |
1.65 to 5.5 |
50 |
20mA |
7 |
5.5 |
20 |
|
-40 to 125 |
LM4041 |
1.225, Adj (1.24V-10V) |
0.5 |
1.24 to 10 |
100 |
12mA |
20 |
15 |
12 |
120ppm |
-40 to 85 |
MCP1525 |
2.5 |
1 |
2.7 to 5.5 |
50 |
2mA |
177 |
5.5 |
2 |
|
-40 to 85 |
LM4040 |
2.5, 4.096, 5.0 |
0.5 |
1.24 to 10 |
100 |
15mA |
35 |
15 |
15 |
120ppm |
-40 to 85 |
MCP1541 |
4.096 |
|
4.3 to 5.5 |
50 |
2mA |
247 |
5.5 |
2 |
|
-40 to 85 |
MIC4043 |
Adj |
1 |
1.8 to 10 |
|
15mA |
0 |
10 |
15 |
|
-40 to 85 |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.