Change Product Group
leftnavToggle

Poly-Phase AC Monitor AFE Products Products

Loading..
Product Power Type Device Type Power Monitoring Resolution (bits) Input Channels Sample Rate (kSPS Max) Input Type Measurement Error (%) Dynamic Range Temperature Range (°C)
MCP39F511N Single-Phase, Poly-Phase Power Monitoring AC 24 3 0.0125 Single-Ended, Differential 0.5 4000:1 -40 to 125
MCP3903 Poly-Phase Energy Meter Analog Front End AC, DC 24 6 64 Single-Ended, Differential 0.1 -40 to 125
MCP3912 Poly-Phase Energy Meter Analog Front End AC, DC 24 4 125 Single-Ended, Differential 0.1 10000:1 -40 to 125
MCP3913 Poly-Phase Energy Meter Analog Front End AC, DC 24 6 125 Single-Ended, Differential 0.1 10000:1 -40 to 125
MCP3914 Poly-Phase Energy Meter Analog Front End AC, DC 24 8 125 Single-Ended, Differential 0.1 10000:1 -40 to 125
MCP3919 Poly-Phase Energy Meter Analog Front End AC, DC 24 3 125 Single-Ended, Differential 0.1 10000:1 -40 to 125
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Power Type
Device Type
Power Monitoring
Resolution (bits)
Input Channels
Sample Rate (kSPS Max)
Input Type
Measurement Error (%)
Dynamic Range
Temperature Range (°C)