Change Product Group
leftnavToggle

Automotive Clock Generation Products

Loading..
Product Number of Outputs Output Frequency (MHz) Output Logic Frequency Stability Supply Voltage PeriodJitter Dimensions Temp Range Packages 5G Product
DSA2000 2 2.3 to 460 LVCMOS, LVPECL, LVDS, HCSL ±25, ±50 3.2x2.5 -40 to 105
DSA400 4 2.3 to 460 LVCMOS,LVPECL,LVDS,HCSL ±25, ±50 2.25V to 3.63V 5.0x3.2 -40 to 105 20\VQFN
DSA557-03 2 100 to 100 HCSL, LVDS, LVCMOS ±50, ±100 2.25 - 3.6 3.2x2.5 -40 to 105 14\VQFN
DSA557-04 3 100 to 100 HCSL, LVDS, LVCMOS ±50, ±100 2.25 - 3.6 5.0x3.2 -40 to 105 20\VQFN
DSA557-05 4 100 to 100 HCSL ±50, ±100 2.25 - 3.6 5.0x3.2 -40 to 105 20\VQFN
DSA612 2 0.002 to 100 LVCMOS ±20, ±25, ±50 1.71V to 3.63V 140 1.6x1.2, 2.0x1.6, 2.5x2.0 -40 to 125 6\VFLGA
DSA613 3 0.002 to 100 LVCMOS ±20, ±25, ±50 1.71V to 3.63V 140 1.6x1.2, 2.0x1.6, 2.5x2.0 -40 to 125 6\VFLGA
DSC2030 1 2.3 to 400 LVDS ±10, ±25, ±50 3.2x2.5 -55 to 125 14\VQFN, 6\VFLGA
DSC2040 1 2.3 to 460 HCSL 3.2x2.5 -40 to 105 14\VQFN
PL500-15 1 1 to 18 LVCMOS 2.5 Die, 5.0x4.0, 3.0x1.7 -45 to 85
PL500-16 1 1 to 18 LVCMOS 2.5 Die, 5.0x4.0, 3.0x1.7 -45 to 85 8\SOIC
PL500-17 1 17 to 36 LVCMOS 2.5 Die, 5.0x4.0, 3.0x1.7 -45 to 85 6\SOT-23, 8\SOIC
PL500-37 1 36 to 130 LVCMOS 2.5 Die, 5.0x4.0, 3.0x1.7 -45 to 85 6\SOT-23
PL602-21 1 100 to 100 HCSL 2.5 - 3.3 4.95x4.00, 3.1x4.5 -40 to 85 6\SOT-23, 8\SOIC
PL602-22 1 25 to 125 HCSL 5.0x4.0, 3.0x1.7 -40 to 85 6\SOT-23, 8\SOIC
PL602-23 1 25 to 200 HCSL 5.0x4.0, 3.0x1.7 -40 to 85 6\SOT-23, 8\SOIC
PL610-03 1 19 to 65 LVPECL, LVDS Die
PL671-30 1 1 to 200 CMOS 100 5.0x4.0, 3.1x4.5 -45 to 85 8\SOIC
PL903 1 12 to 840 LVPECL,LVDS, HCSL,LVCMOS 3.0x1.7 -40 to 85 24\VQFN
SY87729L 1 10 to 365 PECL 5.0x5.0 -40 to 85 32\TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Number of Outputs
Output Frequency (MHz)
Output Logic
Frequency Stability
Supply Voltage
PeriodJitter
Dimensions
Temp Range
Packages
5G Product