Small Atomic Clock Oscillator
Products

Loading..
Product |
DS |
Category |
Output Frequency Min (MHz) |
Output Frequency Max (MHz) |
Output Logic |
Frequency Stability (ppm) |
Temp. Range (⁰C) |
Supply Voltage (V) |
Current (Typ) (mA) |
Period Jitter (ps RMS) |
Phase Noise (ps RMS)(12k - 20MHz) |
No. of outputs |
Dimensions |
Output Drive Strength (pf) |
CSAC-Developers-KIT |
 |
Atomic Clock |
|
|
|
|
|
|
|
|
|
|
|
|
CSAC-SA45S |
 |
Atomic Clock |
10 |
16.384 |
CMOS |
0.0005 |
-40 to 80 |
3.3 ± 0.1 DC |
36 |
|
|
|
40.6 mm, 35.3 mm, 11.4 mm |
|
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.