Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Press Release


Next Generation Dual-Mode Bluetooth® Audio Products from Microchip

The IS206X Family of SoC Devices Delivers Superior Sound Quality in High-End Headsets,
Speakers, and Sound Bars

CHANDLER, Ariz., July 13, 2016 — Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announces the next generation of dual-mode Bluetooth® audio products.  The IS206X family builds on Microchip’s successful IS202X portfolio of highly integrated system-on-a-chip (SoC) devices and modules by introducing Bluetooth Low Energy (BLE) capability.  Uniquely engineered for speakers, headsets and gaming headphones, this Flash-based platform offers ample flexibility and powerful design features, allowing audio manufacturers to easily incorporate wireless connectivity in streaming music and voice command applications.   

A high-performance 32-bit Digital Signal Processing (DSP) core provides the framework to develop sophisticated algorithms for advanced audio and voice processing. The 24-bit digital audio support delivers high-resolution audio to consumers for a richer listening experience.  Sound systems comprised of multiple Bluetooth speakers benefit from ultra-low latency audio streaming, resulting in tightly synchronized audio playback amongst each speaker. Applications such as professional headsets benefit from high definition voice, achieved with a robust implementation of 16 kHz wideband voice with noise suppression and echo cancellation.  The added firmware update capability allows for product software and configuration features enhancements over time.

Qualified for Bluetooth v4.2, the IS206X family supports Enhanced Data Rate (EDR) links and the standard audio profiles. The powerful combination of BLE and Advanced Audio Distribution Profile (A2DP) enables smartphone-to-speaker communication via a mobile app. Customized apps enrich the consumer’s experience by providing creative control features such as pairing, remote control and real-time audio effect adjustments.

“In addition to expecting high-quality sound, consumers are increasingly demanding a rich user experience that streamlines their communication and interaction with their audio equipment.  Our IS206x family is designed to combine the convenience of wireless, portable speakers with a simplistic interface to easily connect and control multiple end devices,” said Steve Caldwell, vice president of Microchip’s Wireless Solutions Group.

The IS206X family is available in several offerings, allowing customers to tailor their wireless needs.  For designs that require a turn-key solution for fast time-to-market, customers can take advantage of the chip’s powerful features by choosing a module configuration with either a Class 1 or a Class 2 device. All modules are fully certified with the following regulatory bodies: United States (FCC) and Canada (IC), European Economic Area (CE), Korea (KCC), Taiwan (NCC) and Japan (MIC).

To learn more about Microchip’s Bluetooth technology and products, visit: http://www.microchip.com/IS206X_Bluetooth2149 

Development Support

Microchip also introduced three Evaluation Boards for the IS206x family in order to enable easy development. The BM-62-EVB ($99.99), BM-63-EVB ($124.99), BM-64-EVB-C2 ($124.99), and BM-64-EVB-C1 ($124.99) are available today. To purchase the boards, visit microchipDIRECT or contact any of Microchip’s authorized worldwide distributors.

Pricing and Availability

The following devices are available in volume production with pricing in 10,000 unit quantities:

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at http://www.microchip.com/IS206X_Bluetooth2149.  To purchase products mentioned in this press release, go to microchipDIRECT (http://www.microchipdirect.com) or contact one of Microchip’s authorized distribution partners.

Images

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

###

Note: The Microchip name and logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.  All other trademarks mentioned herein are the property of their respective companies.
Tags / Keywords: Bluetooth 4.2, Dual-mode, Bluetooth low energy, BLE, sound bars, speakers, headsets, headphones, Android, Apple iOS, ANCS

Editorial Contact:
Brian Thorsen
480-792-7182
Brian.Thorsen@microchip.com

Reader Inquiries:
1-888-624-7435
www.microchip.com