We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Unveils Next-Generation In-Circuit Debugger with Unparalleled Speed and Flexibility

MPLAB® ICD 4 Features a Faster Processor and Increased RAM


CHANDLER, Ariz., Aug. 14, 2017 — Microchip Technology Inc. (NASDAQ: MCHP) today announced the MPLAB® ICD 4, an in-circuit programming and debugging development tool for Microchip’s PIC® microcontroller (MCU) and dsPIC® digital signal controller portfolios. The MPLAB ICD 4 debugger includes all the features of the popular MPLAB ICD 3 tool while adding increased speed through a faster processor and increased RAM.

 

The MPLAB ICD 4’s significant improvement in speed is accomplished through a 32-bit MCU running at 300 MHz. The faster processing, along with an increased buffer memory of 2 MB, results in a product that is up to twice as fast as its predecessor.

The puck-shaped MPLAB ICD 4 is housed in a durable, black case with a brushed aluminum top and is accented with an LED light strip to indicate debugging status. The tool features the following:

  • A wider target voltage range, from 1.20 to 5.5 V
  • An optional 1 amp of power (using an external power supply)
  • Selectable pull-up/pull-down option to the target interface
  • Configurable interface speed for optimized programming and debugging
  • Intelligent, robust interface with fault detection and immunity
  • JTAG debugging capability

Microchip’s MPLAB ICD 4 development tool is easy to use and supports all PIC microcontrollers and dsPIC digital signal controllers in Microchip’s portfolio through the MPLAB X Integrated Development Environment (IDE). This simplifies the design process for customers when they choose to migrate from one PIC MCU to another to meet the needs of their application.

“Speed and flexibility are the most important factors when selecting a debugging tool," said Rodger Richey, Microchip’s director of Development Tools. “The MPLAB ICD 4 reduces wait time—and in turn—improves debugging productivity. With speed, compatibility, durability, comprehensive device support and the award-winning MPLAB X IDE, the MPLAB ICD 4 again solidifies Microchip’s reputation as a leading provider of embedded debugging tools.”

For more information about MPLAB ICD 4, visit: www.microchip.com/ICD4

 Pricing and Availability

            The MPLAB ICD 4 (DV164045) is available today for $249.95. To purchase, go to Microchip’s easy-to-use online sales channel microchipDIRECT or contact one of Microchip’s authorized distribution partners. For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s website.

 

Note: The Microchip name and logo, the Microchip logo, MPLAB, PIC and dsPIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology

Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

 

 

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435

Live Chat

Need Help?

Privacy Policy