We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

The MOST ToGo kit is a collection of hardware, firmware, and documentation that simplify the process of learning how to create a networked infotainment system based on MOST® technology. The platform implements a fully compliant MOST network with a sink device, a source device and a controller device with a simple Human-Machine Interface (HMI). Each device is based on MOST NetServices 3.0x. The controller device also uses the MOST System Management Module (MSMM) for the system management functions. Evaluation kits supporting MOST50 and MOST150 are available.

MOST150 cPhy MOST ToGo Evaluation Kit

This kit includes three OS81110 cPhy Evaluation boards, a RightTouch HMI board with an LCD, a USB82514-based four-port USB hub, power supply, headphones, cables and instructions for implementing a MOST150 network.

 

MOST50 ePhy MOST ToGo Evaluation Kit

This kit includes three OS81092 ePhy Evaluation boards, a RightTouch HMI board with an LCD, a USB82514-based four-port USB hub, power supply, headphones, cables and instructions for implementing a a MOST50 network.

 

OS81110 cPhy Evaluation Board

This board is a complete MOST150 network device featuring the OS81110 Intelligent Network Interface Controller (INIC) and the OS82150 MOST150 coaxial transceiver. An on-board PIC32MX795 External Host Controller (EHC) can be used for developing and running application code.

OS81092 ePhy Evaluation Board

This board is a complete MOST50 network device featuring the OS81092 Intelligent Network Interface Controller (INIC). An on-board PIC32MX795 External Host Controller (EHC) can be used for developing and running application code.