Surround-view cameras are key components in many Advanced Driver Assistance Systems (ADAS), giving a bird’s-eye view of a vehicle’s surroundings, which improves occupant safety and enables autonomous driving. Examples of ADAS applications that utilize surround-view cameras include lane departure, parking assist, blind side detection, pedestrian detection and adaptive cruise control.
One of the critical components of an effective surround-view camera system is high-speed connectivity. We offer automotive-grade Ethernet devices and INICnet™ controllers for use in transferring video, data and messages on various forms of media. We also provide solutions for control, diagnostics, power management, timing and security, enabling a complete system design for future generations of surround-view camera systems utilized in ADAS.
The Automotive Networking Development Board is a low-cost modular development system for our 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
The MAQ5280 Evaluation Board demonstrates the features of the MAQ5280, a high-performance linear regulator offering a very- low noise output with a very-wide input voltage operating range from 4.5V to 120V DC.
The Explorer 16/32 Development Kit is a flexible, convenient and ready to start development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs.
This cost-effective development and demonstration platform for the dsPIC33CK family of single-core high-performance DSCs includes an integrated programmer/debugger and requires no additional hardware.
This cost-effective development and demonstration platform for the dsPIC33CH family of dual-core high-performance DSCs includes an integrated programmer/debugger and requires no additional hardware.
The TimeFlash 2 programmer allows you to program our field programmable oscillators to a custom frequency in seconds, enabling fast prototyping and testing. It can measure frequency accuracy and power consumption of standard oscillators, regardless of vendor, making it a valuable lab tool for engineers.