We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC4605


The MIC4605 is an 85V half-bridge MOSFET driver that features adaptive-dead-time and shoot-through protection. The adaptive-dead-time circuitry actively monitors the half-bridge outputs to minimize the time between high-side and low-side MOSFET transitions, thus maximizing power efficiency. Anti-shoot-through circuitry prevents erroneous inputs and noise from turning both MOSFETS on at the same time. The MIC4605 also offers a wide 5.5V to 16V operating supply range to maximize system efficiency. The low 5.5V operating voltage allows longer run times in battery-powered applications. Additionally, the MIC4605’s adjustable gate drive sets the gate drive voltage to VDD for optimal MOSFET RDS(ON), which minimizes power loss due to the MOSFET’s RDS(ON). The MIC4605 is available in an 8-pin SOIC package and a tiny 10-pin 2.5mm × 2.5mm TDFN package. Both packages have an operating junction temperature range of –40°C to +125°C.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
MIC4605_1 with advanced brushed motor, transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
MIC4605-1 Brushed motor example, Transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
MIC4605-2 Brushed motor example, Transient Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC4605
1 A Half Bridge MOSFET Gate Driver
MIC4605 1 A Half Bridge MOSFET Gate Driver

Live Chat

Need Help?

Privacy Policy