We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2810


The MIC2810 is a high performance power management IC, integrating a 2MHz DC/DC switcher with two 300mA LDOs. The MIC2810 features a LowQ® mode, reducing the total current draw while in this mode to less than 30µA. In LowQ®mode, the output noise of the DC/DC converter is 53µVrms , significantly lower than other converters that use a PFM light load mode that can interfere with sensitive RF circuitry.The MIC2810 is a µCap design, operating with very small ceramic output capacitors and inductors for stability, therefore, reducing required board space and component cost.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Digital power management IC, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Digital power management IC, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2810
2MHz 600mA Buck+Dual 300mA LDOs w/ LowQ® Mode
MIC2810 2MHz 600mA Buck+Dual 300mA LDOs w/ LowQ® Mode

Live Chat

Need Help?

Privacy Policy