We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC24056


MIC24056 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The MIC24056 operates over a supply range of 4.5V to 19V. It has an internal linear regulator which provides a regulated 5V to power the internal control circuitry. MIC24056 operates at a constant 600kHz switching frequency in continuous-conduction mode and can be used to provide up to 12A of output current. The output voltage is adjustable down to 0.8V.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck regulator, transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck regulator, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC24056
29V/12A Hyper Light Load™ DC-DC Buck Regulator
MIC24056 29V/12A Hyper Light Load™ DC-DC Buck Regulator

Live Chat

Need Help?

Privacy Policy