We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC24054


MIC24054 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The MIC24054 operates over a supply range of 4.5V to 19V. It has an internal linear regulator which provides a regulated 5V to power the internal control circuitry. The MIC24054 operates at a constant 600kHz switching frequency in continuous conduction mode and can be used to provide up to 9A of output current. The output voltage is adjustable down to 0.8V.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck regulator, transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck regulator, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC24054
19V/9A Hyper Light Load™ DC-DC Buck Regulator
MIC24054 19V/9A Hyper Light Load™ DC-DC Buck Regulator

Live Chat

Need Help?

Privacy Policy